Overview
The ISL28117SOICEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28117 operational amplifier in SOIC-8 packages, using a variety of user-defined test circuits.
The ISL28117 is a very high precision amplifier featuring low noise vs. power consumption, low offset voltage, low bias current, and low temperature drift, making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides users with outstanding value and flexibility relative to similar competitive parts.
Features
- Operates from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
- Configured for a single op amp connected for differential input with closed loop gain of 10
- Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
Products in the Design
Sample & Buy
ISL28117SOICEVAL1Z
Obsolete| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |