Skip to main content
Renesas Electronics Corporation

Overview

The ISL28025EVKIT1Z digital power monitor evaluation kit demonstrates the functionality of the ISL28025 bidirectional high-side and low-side digital current sense and voltage monitor.

Renesas' ISL2802x digital power monitor family delivers high-accuracy measurements in a wide input common-mode voltage range (0V to 60V), providing designers with a high level of safety margin that is often necessary for wired, wireless, and data infrastructure applications.

Features

  • Monitors supply voltages up to 60V
  • Digital output via I2C, SMBus, and PMBus-compatible serial interface
  • I2C operates down to 1.2V
  • Operating voltages from 3V to 5.5V
  • User-defined threshold alerts (OV, OC, UV)
  • Integrated 8-bit voltage output margin DAC
  • Internal 3.3V voltage regulator
  • Real-time alerts (500ns response time)
  • Internal temperature sensor with an average accuracy of +1°C
  • Wide specified temperature range (-40°C to 125°C)

Products in the Design

Sample & Buy

ISL2802xEVKIT1Z Digital Power Monitor Evaluation Kit

ISL28025EVKIT1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications