Skip to main content
Renesas Electronics Corporation

Description

The ISL26134AV28EV1Z provides a means to evaluate the functionality and performance of the ISL26134 analog-to-digital (A/D) converter. The board includes a microcontroller with a USB interface. The microcontroller interfaces to the ISL26134 A/D converter via a galvanically-isolated interface and provides serial communication via USB between the board and the PC. The galvanic isolation ensures that any ground noise on the USB interface does not interfere with the low noise performance of the ISL21634 A/D converter when operated with the on-chip programmable gain amplifier in a high gain setting.

Software for the PC provides a GUI (graphical user interface) that allows the user to perform data capture and then to process and plot the output data from the ISL26134. Data can be graphically displayed in the time domain, as a histogram, and/or as a spectral plot after being processed with an FFT algorithm. The GUI also enables the user to save conversion data from the A/D converter to a file, or to save the histogram data or the histogram graphic, or processed data output from the FFT, or the spectral plot graphical output.

Features

  • Galvanically-isolated USB communication with PC
  • On-board microcontroller
  • On-board voltage reference
  • Evaluation software
    • Time domain analysis
    • Noise histogram analysis
    • FFT analysis

Applications

Type Title Date
Manual - Development Tools PDF 1.74 MB
PCB Design Files ZIP 725 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Library EXE 19.04 MB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL26134AV28EV1ZObsoleteOut of StockN/AYesEAR998473.30.1180