Skip to main content
Renesas Electronics Corporation

Overview

The IDTP9145-I0NQG-EVAL and IDTP9145-I0NAG-EVAL are evaluation boards for the IDTP9145 - Programmable Triple Channel PMIC and the IDTP9147 / P9148 distributed power units (DPUs). Both boards provides all necessary connections to evaluate the device features and performance. 

The boards can be connected to the optional USB-BRIDGEV2-EVAL adapter to program the internal configuration memory of the PMIC as well as accessing the device I2C interface via Graphical User Interface (GUI). A second connector provides access to the device SVID interface for evaluation.

IDTP9145-I0NQG-EVAL has been designed and configured to plug into the Intel™ silicon validation platform and populated with IDTP9147 DPUs and the NQG package option of IDTP9145-I0.

IDTP9145-I0NAG-EVAL has been designed as general purpose PMIC evaluation board and populated with IDTP9148 DPUs and the NAG package option of IDTP9145-I0.

Features

  • Evaluation board including the IDPT9145 PMIC and IDTP9147 or IDTP9148 DPUs
  • Two Options for both available IDTP9145 packages
  • Fully assembled with test points, stand-offs and status LEDs
  • USB to I2C dongle board interface for GUI PC connectivity
  • Optional software tool to monitor operation and programming
  • Fully assembled multilayer PCB

Products in the Design

Sample & Buy

Applied Filters: