Skip to main content
Renesas Electronics Corporation

Overview

The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for Windows®-based PCs.

Features

  • USB micro AB connector
  • Standard, simple driver installation
  • Compatible connector with many Renesas evaluation boards
  • USB cable included
  • Can be used with a variety of parts, such as:
    • P9120
    • P9122
    • P9145
    • P9147
    • P9148
    • P9165
    • P9167
    • P91E0
 

Products in the Design

Sample & Buy

USB-BridgeV2 Evaluation Board

USB-BRIDGEV2-EVAL

Obsolete
Pb (Lead) Free:No
1u | $100.00Budgetary Price