Overview
Description
The EZ-0012 is mounted with an RL78/I1A microcontroller with on-chip high-precision LED lighting control functions, so it can be used as a reference platform for RL78/I1A system development. The LEDs can be controlled by using the internal features of the L78/I1A and an FET without the constant-current driver IC.
Features
- The on-chip high-precision dimming control (1ns or less PWM resolution) of the RL78/I1A can be used.
- Supports the evaluation of three channels of LED constant current.
- Supports four dimmer interfaces: DALI, DMX512, infrared, and analog volume.
- Supports the automatic software generation tool Applilet EZ for HCD.
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Description | Pb (Lead) Free | RoHS Compliant | China RoHS Compliant |
|---|---|---|---|---|---|---|
| EZ-0012 | Obsolete | In Stock | EZ-0012 LED Lighting Evaluation Board | No | No | No |
Videos & Training
Additional Videos
Support
Support Communities
- Example code of IR LED
Dear, If you have, could you let me get an example code getting data from IR LED ? Best Regards, This thread was automatically locked due to age.
Jun 29, 2023
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.