Skip to main content
Renesas Electronics Corporation

Overview

Description

The EZ-0012 is mounted with an RL78/I1A microcontroller with on-chip high-precision LED lighting control functions, so it can be used as a reference platform for RL78/I1A system development. The LEDs can be controlled by using the internal features of the L78/I1A and an FET without the constant-current driver IC. 

Features

  • The on-chip high-precision dimming control (1ns or less PWM resolution) of the RL78/I1A can be used.
  • Supports the evaluation of three channels of LED constant current.
  • Supports four dimmer interfaces: DALI, DMX512, infrared, and analog volume.
  • Supports the automatic software generation tool Applilet EZ for HCD.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. Example code of IR LED

    Dear, If you have, could you let me get an example code getting data from IR LED ? Best Regards, This thread was automatically locked due to age.

    Jun 29, 2023
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.