Skip to main content
Renesas Electronics Corporation

Description

The EZ-0011 is an LED lighting evaluation board that performs LED constant current control and power factor correction (PFC) control without an LED constant current control IC or PFC control IC, by using the 78K0/IB2 microcontroller. An arbitrary number of LEDs can be connected, and independent dimming control of up to three channels with 60W total can be evaluated. AC power voltages of 100V to 240V are supported, making it possible to evaluate operation on any power supply in the world.

Features

  • Provides LED constant current control and PFC control via on-chip microcontroller functions.
  • Support for two communication features: DALI communication and DMX512 communication.
  • Enables on-chip debugging using MINICUBE2.
  • Support for Applilet EZ, an HCD automated software generation tool.

Applications

Type Title Date
Manual - Development Tools PDF 1.35 MB
1 item

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 3.09 MB 日本語
1 item
Part NumberStatusStockPb (Lead) FreeRoHS CompliantChina RoHS Compliant
EZ-0011ObsoleteOut of StockNoNoNo