Overview
The EZ-0011 is an LED lighting evaluation board that performs LED constant current control and power factor correction (PFC) control without an LED constant current control IC or PFC control IC, by using the 78K0/IB2 microcontroller. An arbitrary number of LEDs can be connected, and independent dimming control of up to three channels with 60W total can be evaluated. AC power voltages of 100V to 240V are supported, making it possible to evaluate operation on any power supply in the world.
Features
- Provides LED constant current control and PFC control via on-chip microcontroller functions.
- Support for two communication features: DALI communication and DMX512 communication.
- Enables on-chip debugging using MINICUBE2.
- Support for Applilet EZ, an HCD automated software generation tool.
Products in the Design

General Parts
78K0/Ix2 Not Recommended for New Designs
Compact, Low-power 8-bit Microcontrollers for Lighting and Power Control Applications
Sample & Buy
EZ-0011
Obsolete| SPQ: | 1 |
| Pb (Lead) Free: | No |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.