Skip to main content
Renesas Electronics Corporation

Overview

Description

This is the evaluation board for the IDT 5X35023 VersaClock 3S programmable clock generator. With RMS phase jitter less than 3 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1–3. The IDT 5X35023 is ideal for low-power consumer, industrial, computing, and SmartDevice applications.

Features

  • Two differential outputs with SMA connectors
  • One LVCMOS Output with SMA connector
  • USB interface connects to PC systems for configurations.
  • GUI Timing CommanderTM Software download from Renesas' website directly.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?