Skip to main content
Renesas Electronics Corporation

Description

This is the evaluation board for the Renesas 5X2503 MicroClock programmable clock generator. With crystal integration, the 5X2503 only requires a small space on the board. The 5X2503 is ideal for low-power consumer, industrial, and SmartDevice applications.

Features

  • Three LVCMOS outputs with SMA connector
  • USB interface connects to PC systems for configurations
  • When the board is connected to a PC running Renesas Timing CommanderTM Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance

Applications

Type Title Date
Manual - Hardware PDF 337 KB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
EVK5X2503ActiveIn Stock1u | $39AvailableNoEAR998473.30.1180