Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

Description

This is the evaluation board for the Renesas 5L35021 VersaClock 3S programmable clock generator. With RMS phase jitter less than 3 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3. The Renesas 5L35021 is ideal for low-power consumer, industrial, computing, and SmartDevice applications.

Features

  • Two Differential Outputs with SMA connector
  • One LVCMOS Output with SMA connector
  • USB interface connects to PC systems for configurations.
  • GUI Timing Commander download from Renesas' website directly.
  • When the board is connected to a PC running Renesas Timing CommanderTM Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance

Applications

Design & Development

Software & Tools

Software Downloads