メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

This is the evaluation board for the Renesas 5L35021 VersaClock 3S programmable clock generator. With RMS phase jitter less than 3 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3. The Renesas 5L35021 is ideal for low-power consumer, industrial, computing, and SmartDevice applications.

特長

  • Two Differential Outputs with SMA connector
  • One LVCMOS Output with SMA connector
  • USB interface connects to PC systems for configurations.
  • GUI Timing Commander download from Renesas' website directly.
  • When the board is connected to a PC running Renesas Timing CommanderTM Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance

アプリケーション

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
EVK5L35021ActiveIn Stock1u | $125AvailableNoEAR998473.30.1180

ビデオ&トレーニング