Overview
The EK-RA4C1 evaluation kit enables users to evaluate the features of the RA4C1 MCU Group and develop embedded system applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Users can utilize rich onboard features and select the popular ecosystem add-ons to implement many applications including but not limited to human machine interface (HMI) and the Internet of Things (IoT). To further accelerate evaluation of key peripherals, and proof-of-concept development, users can also download a bundle of example projects from the Renesas website.
This kit includes a 4COMx40SEG segment LCD board and an EK-RA4C1 board. A quick-start demo is pre-loaded onto the kit to showcase RA4C1's most prominent features. The demo enables users' evaluation immediately after unboxing, and can be used as a reference for their designs.
Features
- MCU Native Pin Access Area
- R7FA4C1BD3CFP MCU
- 80MHz, Arm® Cortex®-M33 core
- 512KB ROM, 96KB SRAM
- 100 pins, LQFP package, 14mm x 14mm x 1.70mm, 0.5mm pitch
- Native pin access through 3 x 26-pin headers *not populated
- Segment LCD board interface
- MCU current measurement
- R7FA4C1BD3CFP MCU
- Special Feature Access Area
- 32MB External Octo-SPI Flash
- CAN FD
- External battery connector
- Ecosystem & System Control Access Area
- Two 5V input sources
- USB (Debug)
- External power supply
- SEGGER J-Link™ on-board programmer and debugger
- Debug modes
- Debug on-board (SWD)
- Debug in (SWD)
- Debug out (SWD, SWO, and JTAG)
- User LEDs and buttons
- Three user LEDs (red, blue, green)
- Two user buttons
- One reset button
- Five most popular ecosystem expansions
- MikroElektronika™ mikroBUS connector *not populated
- SparkFun® Qwiic® connector *not populated
- Two SeeedGrove® system (I2C and Analog) connectors *not populated
- Two Digilent Pmod™ (SPI/UART/I2C) connectors
- Arduino™ (Uno R3) connector
- MCU boot configuration jumper
- Low Voltage Mode voltage input
- Two 5V input sources
- Kit Contents: EK-RA8P1 board, segment LCD board, USB cables (TypeC-to-TypeC, TypeA-to-TypeC), mounting hardware
Getting Started
Explore Ready-to-Run Solutions
Sample & Buy
RTK7EKA4C1S01001BE
Active| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Assembly Location: | UNITED KINGDOM |
Videos & Training
Take the guesswork out of your innovation experience by following a systematic and methodical approach to start developing with Renesas Advanced microcontrollers kits. It allows for a structured and orderly exploration of resources that you can utilize to create smart IoT and embedded products.
Additional Videos
News & Blog Posts
Blog Post Jan 28, 2022 |
Blog Post Jan 28, 2022 |
Blog Post Nov 18, 2021 |
Blog Post Nov 11, 2021 |