Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The DEV5P35023 programmable clock development kit is designed to support the 5P35023 and 5X35023 VersaClock 3S devices. It provides a convenient way of configuring and programming the blank parts for the 5P35023 and 5X35023 devices. With the onboard USB interface, the Renesas Timing CommanderTM graphical user interface (GUI) can communicate to the device for configuration and frequency validation on the programming socket board (DEV5x3502xSOCKS). Using additional socket boards, a validated configuration can then be programmed to blank parts for the 5P35023 and 5X35023.

Features

  • USB verification board
  • Programming socket board
  • Quick user guide
  • 25 sample parts
  • Easy system development to validate/program/prototype all in one kit
  • Board is USB 2.0/3.0 compatible
  • Free Timing CommanderTM software

Applications

Type Title Date
Manual - Hardware PDF 723 KB
1 item
Part NumberStatusStockBudgetary Price (USD)DescriptionPb (Lead) FreeECCN (US)HTS (US)
DEV5P35023ActiveIn Stock1u | $88Complete development kitNoEAR998473.30.1180
DEV5x3502xSOCKSActiveOut of StockProg. socket board onlyNoEAR998473.30.1180