概要
説明
The DAC1653Q-DB evaluation board features the DAC1658Q high-speed quad channel 16-bit DAC with high common mode voltage. The DAC1653Q-DB evaluation board is suitable for dynamic performance evaluation from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.
特長
- GUI to easily program DAC parameters and IDT data generation board
- Single global clock input (SMA connector) for both generation and data sampling
- JESD204B lanes up 10 Gbps (FMC-VITA-57 connector)
- Direct access to DAC output channels (4x SMA connector)
- Single power supply
- Optional IDT data generation board: HSDC-EXTMOD03B-DB
- Interoperable with Xilinx ML605 and KC705 dev kit
- Interoperable with Altera Arria V GT Dev kit (through FMC connector)
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | EPC | Pkg. Type | Lead Count (#) | Temp. Grade | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| DAC1653Q1G5-DB | Obsolete | Out of Stock | BD0 | BOARD | 0 | I | No |