Overview
IDT's DAC1408D750W0 demo board is suitable for dynamic performance evaluation from low to high outputs frequency configuration. A FPGA mother board (Xilinx, Altera, and Lattice) can be connected to ease the evaluation and analysis of the DACs dynamic performance and enable usage of the JESD204A full features sets.
Features
- SW interface to easily program DAC parameters (NCO, offset, interpolation factor, PLL, etc.)On-board IQMOD+ LO synthesizerOn-board clock generatorSingle power supply (on-board regulators
Products in the Design

General Parts
DAC1408D750HN Obsolete
Dual 14-bit DAC; up to 750 Msps; 2x, 4x or 8x interpolating with JESD204A interface
Sample & Buy
DAC1408D750WO-DB
Obsolete| Moisture Sensitivity Level (MSL): | 1 |
| EPC: | BD0 |
| MOQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | -40 to 85°C |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.