Skip to main content
Renesas Electronics Corporation

Overview

IDT's DAC1403D160 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

Features

  • SMA connector for DAC analog outputs and clock input signalsLVCMOS 1.8 or 3.3 V digital inputs

Products in the Design

Sample & Buy

DAC1403D160 - Evaluation Board

DAC1403D160-DB

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):-40 to 85°C