Skip to main content
Renesas Electronics Corporation

Description

The DA7202 is a powerful, highly efficient, low electromagnetic interference (EMI) Class D speaker driver that can drive 8W into 4Ω loads directly from a 2S lithium-ion battery to power a variety of two-cell portable applications such as Ultrabooks™ and tablets.

The DA7202 performance evaluation board has been produced to enable measurement and evaluation of the DA7202 device. The evaluation board is supplied with a USB memory stick containing supporting collateral.

Features

  • Low component count
  • Small PCB area due to 9-bump WLCSP 0.5mm pitch package
  • Good PSRR and THD+N
  • Differential audio inputs
  • Low EMI
  • Short circuit and thermal overload protection with auto recovery

Applications

Type Title Date
Manual - Development Tools PDF 1.08 MB
Schematic PDF 30 KB
Other ZIP 693 KB
3 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
DA7202-EVALActiveOut of Stock1u | $33N/AYesEAR998473.30.1180