Skip to main content
Renesas Electronics Corporation

Description

The DA16600 evaluation kits are demonstration and development platforms designed to quickly and easily start developing applications and products using DA16600 Wi-Fi and Bluetooth® Low Energy (LE) modules.

The DA16600 Development Kit assists in adding both low-power Wi-Fi and low-power Bluetooth LE functionality to applications. The DA16600MOD-DEVKT contains a host board for the DA16600 Wi-Fi module, and a USB port enables easy connection to the PC. The DA16600MOD-DEVKT-P Pro kit consists of the DA16600 host board and a power meter board for detailed power consumption measurements.

Features

  • VirtualZero™ DA16200 System on Chip (SoC)
  • 802.11n 1x1 low-power 2.4GHz
  • Up to 72Mbps, MCS0-7
  • SmartBond TINY™ DA14531 SoC
  • BT5.1 compliant Bluetooth LE
  • Enables year-plus battery life
  • Low-power consumption in sleep state
  • Ultra-low power sensor wake-up
  • Built-in, customizable, coexistence algorithms
  • SoC runs a full OS and TCP/IP stack on module
  • Provision Wi-Fi connections easily with Bluetooth LE
  • Automatically find and configure new devices with smartphone app
  • Comprehensive networking software stack:
    • Secure boot
    • Secure debug
    • Secure asset storage
    • Hardware accelerated
    • TLS
    • Digital certificates
    • Elliptic curve
  • Enables field-deployed device firmware updates
  • UART, SPI, ADC, I2C, PWM, I2S, GPIOs, JTAG, and SWD

Applications

Type Title Date
Quick Start Guide PDF 6.35 MB
This guide helps new or existing developers quickly get started using the EVK and SDK to develop Wi-Fi applications with the DA16200/DA16600 chipset.
Schematic ZIP 11.68 MB
2 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
DA16600MOD-DEVKTActiveIn Stock1u | $100N/A

News & Blog Posts

Support Communities

  1. New DA16600MOD-DEVKT setup

    Hi, After purchasing the new DA16600MOD-DEVKT , do we have to upload the Bootloader image, Main image, DA14531 image or they are already loaded with these three images. Thanks

    Sep 30, 2021
  2. how to upload the code in DA16600MOD-DEVKT

    Hi, I want the help in the following things 1) How to upload the code in DA16600MOD-DEVKT2)I want to build the websocket client on this device , and I think I have to use the wifi chip which is DA16200 in this kit for this purpose. kindly tell ...

    Sep 27, 2021
  3. DA16600MOD: Power consumption

    I am using the DA16600MOD-DEVKT-P. Please provide a code example, software + board configurations with which I can validate the power consumption mentioned in the datasheet. Regards.

    Sep 20, 2022
View All Results from Support Communities (10)