Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The DA14706 daughter board is the ideal way to quickly and easily get started developing applications and products using the DA1470x Bluetooth® Low Energy (LE) System on Chip (SoC).

This daughterboard is for the DA1470x Development Kit Pro's motherboard.

Features

  • DA1470x silicon is easily replaceable on a daughterboard core module
  • Dedicated daughterboard for current measurement (on an M2 socket)
  • LCD daughterboard
  • On-board basic peripherals for demo and development
  • Look and feel like previous PRO-Development kits
  • Flexible and robust power options
  • SWD debugger on-board and connectivity to PC for Μ33 and SNC
  • Voltage translation section for minimizing leakage
  • Dual in-line package switches for breaking up certain signals, allowing power measurements, and debugging
  • Header for SWD debugger for CMAC
  • 64Mbit, QSPI NOR Flash memory for eXecute in Place (XiP)
  • 256Mbit Storage QSPI NOR Flash
  • 64Mbit QSPI RAM
  • Break-out header (J6) for connecting an add-on board with eMMC (DA14708) or other peripheral
  • Headers for I/O monitoring and expandability1
  • Audio codec with a jack speaker phone and digital mic capabilities
  • Analog Microphone
  • RGB LED
  • Two general-purpose Push Buttons
  • Option to support two MikroBUS click boards and other interface boards via the two generic slots
    could be used as a PMOD socket
  • Generic SPI expansion header (J27)
  • Provisions for automated test 

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14706-00HZDB-PActiveIn Stock1u | $99N/A

Videos & Training

Support

Support Communities

  1. What is the max SPI display speed for the DA1469x series?

    What is the max SPI display speed for the DA1469x series? Is it possible to run a 194*368 px spi display at 60fps with the standard RGB565?

    Nov 11, 2025