Overview
The DA14695MOD-00DEVKT-P Bluetooth Low Energy Development Kit Pro for the DA14695 SmartBond™ module includes a motherboard, daughterboard, and cables. This kit is primarily used for software application development and power measurements.
The DA14695 is a family of Bluetooth Low Energy (LE) devices that operate at very low power levels while providing world-class RF performance. This device is available in a small footprint while still offering large flexibility in the configuration of the on-chip interfaces, making it suitable for a wide range of applications.
Features
- Flexible battery options
- Headers for I/O monitoring and expandability
- Option to support Arduino shields
- Option to support MikroBUS click boards
- Provisions for automated test
- On-board basic peripherals for demo and development
- JTAG debugger and connectivity to PC
- DA1469x silicon easily replaceable on a daughterboard core module
Products in the Design

Bluetooth Low Energy
DA14695MOD Active
SmartBond Bluetooth Low Energy 5.2, High-integration (including USB Charger) Module
Sample & Buy
DA14695MOD-00DEVKT-P
Active| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
1u | $178.00Budgetary Price
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.