Skip to main content
Renesas Electronics Corporation

Description

The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14695 (DA14695-00HQDB-P) daughterboard and gives you access to all of the package's general-purpose input-outputs (GPIOs). Additional daughterboards for the DA14695 and DA14699 can be purchased separately. These daughterboards are supersets of the remaining devices of the DA1469x family and can, respectively, be used as development kits for the DA14691 and DA14697.

Features

  • Highly integrated DA1468x System-on-Chip (SoCs) supported
  • DA1468x SoCs can be accessed over UART and/or JTAG with no additional external hardware
  • Access to all GPIOs provided from the chip reset push button
  • General-purpose LED and push button
  • White LED connected to dedicated PWM pin (LED1 pin)
  • Current monitoring circuit associated with appropriate software on PC
  • Powered from either USB2(DBG) connector or Li-Po battery
  • JTAG and UART interface over USB2 (DBG) connector for development purposes
  • Option for Coin-Cell battery on the daughterboard (non-rechargeable, no current monitored)
  • Dedicated USB (USB1-CHG) connector for charging a Li-Po battery
  • DA1468x different package easily replaceable by replacing the daughterboard
  • QSPI flash on daughterboard
  • 2.4GHz printed inverted-F antenna on the daughterboard
  • RF mechanical switch for conducted RF measurements on the daughterboard
  • Breakout headers with clearly marked signals
  • 16MHz system and 32.768KHz low-power crystals on the daughterboard
  • Fixed 3.0V/1.8V and a variable (1.9V to 4.3V) low-dropout regulator (LDO) power options

Applications

Type Title Date
Manual - Development Tools PDF 976 KB
Manual - Development Tools
Quick Start Guide
Describes how to start developing with DA1469x using the e² studio integrated development environment.
PCB Design Files ZIP 593 KB
PCB Design Files ZIP 907 KB
PCB Design Files ZIP 3.39 MB
PCB Design Files ZIP 848 KB
PCB Design Files ZIP 5.61 MB
PCB Design Files ZIP 2.25 MB
Schematic PDF 213 KB
Schematic PDF 353 KB
11 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
DA14695-00HQDB-PActiveIn Stock1u | $34N/AYes

Support Communities

  1. wireless ranging DA14695-00HQDB-P

    Hi i've found this: https://www.digikey.be/product-detail/en/dialog-semiconductor-gmbh/DA14695-00HQDB-P/DA14695-00HQDB-P-ND/9867284 To me this looks like an alternative to the USb dev kit?   I found a product, bluetoothbased, for social ...

    Jun 4, 2020
  2. DA14695 daughterboard without motherboard

    Hello, Can the DA14695-00HQDB-P Daughterboard for DA14695 be programmed without the motherboard?

    Apr 14, 2020
  3. DA14695-00HQDEVKT-RANG Buy

    ... we buy 2 pieces DA14695-00HQDEVKT-U, can we use it like DA14695-00HQDEVKT-RANG module for ranging application with same application. -Can we install the wireless ranging application on any module that also includes DA14695? i.e DA14695-00HQDB-P . Or do we need a special antenna?   Best regards

    May 22, 2020
View All Results from Support Communities (4)