Skip to main content
Renesas Electronics Corporation

Description

This USB development kit with onboard Flash gives users the flexibility to develop rechargeable applications like wearables, smart homes, or VR controllers with confidence. All of the DA14683’s I/Os are available and mapped onto expansion connectors. A debugger is provided on the PCB in combination with SmartSnippets™, Renesas' complete software environment, enabling users to program and test their Bluetooth® Low Energy application.

Features

  • Highly integrated DA14683 Bluetooth Low Energy system-on-chip (SoC)
  • Access to general-purpose input-outputs (GPIOs) is provided from the chip when no MikroBUS™ is plugged in
  • The ability to be connected directly to a PC USB without extra cables
  • Reset push button
  • General-purpose LEDs and buttons
  • RGB LEDs connecting each color to dedicated PWM pins (LED1, LED2, LED3)
  • Using USB (5V) or a low-dropout regulator (LDO) (3V3) as the power source
  • JTAG and UART interface over USB via Segger
  • QSPI flash on board
  • 2.4GHz chip antenna and slot for SMA connector
  • 16MHz main crystal and 32.768KHz low-power crystal
  • Low cost
  • Compact design
  • A dimension of 89mm x 26.7mm x 4.5mm

Applications

Type Title Date
Manual - Development Tools PDF 1.14 MB
Application Note PDF 241 KB
AI-generated Summary: The document provides troubleshooting guidance for managing the SEGGER J-Link interface on DA1458x/68x development kits. It addresses issues such as the unavailability of the Virtual COM (VCOM) port after firmware updates, detailing steps to reinstall the J-Link software and re-enable the VCOM port. It also covers hardware flow control settings and booting problems that may arise post-update. The guide targets specific devices including DA1458x Basic DKs, DA1468x/DA1510x Basic DKs, CIB, and DA14580 USB dongle, ensuring proper operation of the Bluetooth low energy SoC processor through the J-Link interface.
PCB Design Files ZIP 2.41 MB
Schematic PDF 155 KB
4 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 229 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
DA14683-00A9DEVKT-UActiveIn Stock1u | $44N/AYes

Support Communities

  1. My DA14683-00A9DEVKT-U USB Develepment Kit

    Hi Dialog,   I can not find same files on my USB development kit when I insert it to my PC. In my USB development kit there are two files are NoFlashConfig.txt Segger.html they are total difference with DA14683 USB Kit Readme. The Readme introduction the Kit has two ...

    Oct 24, 2019
  2. DA14683: What is the lowest sleep current when powering FLASH from 3.3V?

    Setup: Hardware = DA14683 USB Kit Dev Board (DA14683-00A9DEVKT-U) SDK = 1.0.14 FLASH = 128MB  = W25Q128JVSIM-ND Modifications to USB Kit Dev Board: 1) Replaced FLASH with above part (with legs bent under to fit SMT pads) 2) Removed R57 (V18) and Installed 0ohm in R56 (V33). 3) Powering ...

    Sep 24, 2022
  3. Use Mesh USB kit as Normal Ble Device

    Hello Dialog Team,    I bought the USB Mesh kit from Mouser. But as a beginner, I saw- it is difficult to directly go in to mesh so now I started doing the tutorials of DA14683/2 BLE - "https://support.dialog-semiconductor.com/connectivity/product/ ...

    Mar 29, 2019
View All Results from Support Communities (4)