Overview
The world’s lowest power wireless sensor kit is a complete solution for a multi-sensor node letting users develop multiple applications on the same hardware and it supports different use cases through firmware. Offering fifteen degrees of freedom (15-DOF) it manages more sensors than any other kit. Data can be processed locally, transmitted via Bluetooth® Low Energy 5.0 and reported using Amazon’s Alexa voice command technology.
Developed on the basis of TDK InvenSense motion and Bosch Sensortec environmental sensors, the DA14585 IoT Multi-Sensor Development Kit combines Bluetooth wireless communications and an Arm® Cortex®-M0 processor with an accelerometer, gyroscope, magnetometer, and environmental sensors. Altogether that helps reduce development time, enables rapid proof of concept and accelerates time to market for long-lifetime, fully-featured IoT applications.
The DA14585 IoT Multi-Sensor kit also includes SmartFusion™, Renesas' unique software library for data acquisition, calibration and motion vector generation. Ideal for resource-constrained systems, it minimizes memory, processing requirements and power consumption.
Benefits
- Faster time-to-market
- Reduced development effort and resources for cloud-based applications
- Flexible and modular system setup
- Ideal for resource-constrained applications
- Longest battery lifetime sensor-based applications
- Small form factor end-product
Features
- Board size: round shape +/- 70mm x 20mm
- Integrated front-end module supports ranges up to 300 meters
- 15-DOF wireless sensor module
- DA14585 low power Bluetooth Low Energy (5.0) SoC
- ICM42605 6-axis motion tracking sensor
- AK09915 3-axis geomagnetic field sensor
- BME680 low power environmental unit (gas, pressure, temperature, and humidity)
- Proximity and ambient light sensor with IR LED
- Digital microphone
- Buzzer
Sample & Buy
DA14585IOTMSENSKT
Obsolete| MOQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
Resources
Support
Support Communities
- Reference Designs to be withdrawn
Renesas are in the process of withdrawing support for the following reference designs: DA14681-01DKWEAR DA14585-00000ATREXDB-P DA14585-VOICE-RCUDA14585IOTMSENSKTThe HW for these products will no longer be offered for sale, Apps will be removed from the App stores and all collateral will gradually be archived and ...
Aug 19, 2022 - How to burn into DA14585 Flash memory new firmware
Hello, I have been trying to update my firmware on Smartbond DA14585 Flash Memory but i can't. I had tried all things, programming it using SmartSnippets Toolbox, programming it using Keil IDE but nothing works. Also, I tried to write into EEPROM but it doesn't work too. The ...
Jul 14, 2020