Overview
Voice-operated remote controls and smart home systems like Google Home and Amazon Echo are growing rapidly in popularity. To be successful, these devices need to deliver high-quality voice transmission in an attractive system at the right price point. The SmartBond™ Voice RCU development kit helps manufacturers quickly and easily create cost-effective, highly robust, and differentiated voice remote controls for many applications.
The kit comprises a complete hardware and software design for voice-command and gesture-based remote controls. It is based on the SmartBond™ DA14585 – the smallest, lowest power, most integrated Bluetooth® low energy solution to date – with high processing power and generous memory size for system and user functions.
The implemented codec with adaptive bit rate control automatically adjusts the data rate (24-64 kbps) to ensure excellent voice pick-up quality under any type of air link conditions. The kit’s robust performance consistently delivers over 90% correct voice command recognition under all tested conditions
The kit supports integration with Google Voice and allows manufacturers to differentiate their products through features like the user interface ranging from simple buttons to a trackpad or "air mouse". Direct connection for digital microphones via the PDM/I2S interface means no external codec is required, reducing system cost.
The SmartBond™ Voice RCU development kit enables low-power products that can deliver impressive range and work from a single or dual cell battery. It provides a flexible route to a comprehensive range of market-leading products.
Features
- Low latency robust codec using less power and lower cost technology
- Use less bandwidth in low bit rate mode, an advantage in an interfered environment
- Sufficient internal memory to allow for bigger audio data buffers to have a more robust link
- Easy user interface using slider or touchpad interface control
Sample & Buy
DA14585-VOICE-RCU
ObsoleteResources
Support
Support Communities
- DA14585 Voice RCU_ADPCM
Hi Dialog: I am looking at DA14585 Voice RCU Development Kit software,and I have a issue about ADPCM. A standard ADPCM file have index data,predictedSample and ecode data,But I only see send ecode data to the host device in the firmware. According to my understanding,The host ...
Mar 5, 2018 - DA14585 Voice RCU code?
Hello Renesas support, I have recently purchased and have been playing around with a DA14585 voice RCU kit with the remote control and the voice recognition software app on iOS. I am wondering if there is code available for the DA14585 chip itself for this demo. I found on the ...
Jul 21, 2022 - DA14585 Voice RCU over USB
... the Remote that comes with the kit (I have the kit). From my previous posts I have the codebase for the Voice RCU code, the "DA14585 Voice RCU v_6.140.2.17" code. I have a license for Keil Essentials so I can compile the code in Keil with ...
Mar 15, 2023