Skip to main content
Renesas Electronics Corporation

Overview

The SmartBond™ DA14585 Basic Development Kit provides all the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the smallest footprints and power budgets. At the core of this development kit is our SmartBond™ DA14585. It is the smallest, lowest power, and most integrated Bluetooth® system-on-chip (SoC) solution currently available. This versatile SoC brings Bluetooth 5.0 functionality to our well-known DA1458x family. The DA14585 hardware development environment is available as a starter kit, containing a motherboard and daughterboard. Additional separate daughterboard kits can be ordered.

The motherboard gives access to all of the package’s general-purpose input-outputs (GPIO), and the on-board SEGGER chip provides the complete debugging capability, while dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™, to profile and fine-tune the power consumption of your application to get the most out of the DA14585’s advantages.

Features

  • USB/UART/SWD interface
  • GPIO connections
  • SPI Flash memory
  • Mounted DA14585 device
  • PCB antenna

Products in the Design

Sample & Buy

DA14585 Basic Development Kit Board

DA14585-00ATDEVKT-B

Active
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $38.00Budgetary Price

Videos & Training

Support

Support Communities

  1. JLink issue on DA14585-00ATDEVKT-B

    ... this should be working? 1) according to my understanding the JLink should also e.g. work via JLink commander to get to DA14585 on the DA14585-00ATDEVKT-B ?   Indeed, I have installed the Segger Jlink V7.56b, including the V6.40 ... but I cannot get JLink working under the uVision ...

    Oct 29, 2021
  2. COM PORT ON DA14585-00ATDEVKT-B

    Dear sir or madam, I am running a virtualbox to host a windows10 on linux ubuntu that runs on imac ... so far I have had no problems with finding the com port to flash, etc. devices either via terminal in linux or via eg. segger em studio... so in vm ...

    Oct 26, 2021
  3. JLink issue on DA14585-00ATDEVKT-B

    ... this should be working? 1) according to my understanding the JLink should also e.g. work via JLink commander to get to DA14585 on the DA14585-00ATDEVKT-B ?   Indeed, I have installed the Segger Jlink V7.56b, including the V6.40 ... but I cannot get JLink working under the uVision ...

    Oct 29, 2021
View All Results from Support Communities (6)