Skip to main content
Renesas Electronics Corporation

Overview

Description

The DA14580 USB Dongle is an 802.15.1 Bluetooth® Low Energy dongle designed for use with the DA14580 Basic, Pro, or Expert Development Kits.

Applications

Documentation

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14580DongleActiveOut of Stock1u | $98N/A

Support

Support Communities

  1. How to update the software over the air (SUOTA) with the SmartSnippets ?

    Hi,Dialog! I recently doing SUOTA, use a DA14580 device that external SPI FLASH as SUOTA Initiato, and the SmartSnippets v3.6. I have the following problems: 1.How to open the SmartSnippets with UART/SPI mode?Is the use of DA14580 Dongle? 2.Now I open the SmartSnippets ...

    Jun 1, 2015
  2. DSPS: Wait after SPS_SERVER_ENABLE_CFM before sending data?

    ... there). What I want to do is to send data from the MSP430 to a Windows terminal over SPS: MSP430 --> DA14580 (DevKit Pro, SPS server) --> DA14580 (Dongle, SPS client) --> Terminal (PC) I noticed the following: After enabling the SPS service and receiving the SPS_SERVER_ENABLE_CFM message, I have ...

    Apr 6, 2016
  3. SUOTA with DEVKIT-B

    Hi Dialog, How to use DEVKIT-B as DA14580 USB Dongle ? Regards,

    Sep 16, 2016
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?