Overview
Description
The Renesas capacitive sensor, CTSU2 can utilize an active shield without any external components. Active shielding is effective in improving water resistance as well as improving the noise immunity of self-capacitance buttons.
The Self-Capacitance Waterproof Button Solution reference design compares the water resistance of traditional GND shields to the active shield for the self-capacitance buttons.
See the Waterproof Shower Controller for a sample application of a self-capacitance waterproof button solution.
Self-capacitance waterproof buttons - electrode board
- This is based on a Renesas capacitive touch key solution with high sensitivity and high noise immunity
- Usage example of the CTSU2's active shield
- Self-capacitance touch buttons provide both water resistance and noise immunity
- Supports the IEC 61000 4-3 Level 3 radiated electromagnetic noise immunity standard
- This is applicable for various products such as white goods that require water resistance, water-related products and outdoor mounted equipment, etc.
Renesas' “Self-Capacitance Waterproof Button Solution” solves problems with conventional technology (GND shield, mutual capacitance buttons).

Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 8.47 MB 日本語 , 简体中文 | |
Application Note | PDF 3.34 MB 日本語 | |
Application Note | PDF 4.52 MB 日本語 | |
Application Note | PDF 1.12 MB 日本語 | |
Application Note | PDF 1.33 MB 日本語 | |
Application Note | PDF 1.22 MB 日本語 | |
Manual - Hardware | PDF 2.28 MB 日本語 | |
7 items
|
Design & Development
Software & Tools
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code |
[Software=RX Driver Package|v1.36],[Toolchains=CC-RX|v3.04.00]
ZIP
11.59 MB
日本語
Application:
Consumer Electronics
Compiler:
CC-RX
Function:
Evaluation Kit
IDE:
e2 studio
|
|
Sample Code |
ZIP
6.52 MB
Application:
Consumer Electronics, Industrial
Compiler:
GNU ARM Embedded
Function:
HMI
IDE:
e2 studio
|
|
Sample Code |
ZIP
3.16 MB
Application:
Consumer Electronics, Industrial
Compiler:
GNU ARM Embedded
Function:
HMI
IDE:
e2 studio
|
|
3 items
|
Related Boards & Kits
Capacitive Touch Evaluation System for RA2L1
The RA2L1 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RA2L1 CPU board
- Touch application board
- Self-capacitance...
Capacitive Touch Evaluation System for RL78/G23
The RL78/G23 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RL78/G23 CPU board
- Touch application...
Support
Support Communities
Resources
Videos & Training
The capacitive touch sensing unit "CTSU2" has enhanced noise immunity functions and supports "active shields." It is also effective in improving the water resistance of self-capacitance touch buttons. In this demo, a GND shield and an active shield have been placed to compare the water resistance of each shielding method.