Overview
The CCE4511 evaluation board is designed to evaluate the CCE4511 IO-Link master transceiver with an integrated frame handler. With the Pmod™ interface, it can be used in conjunction with any suitable Renesas MCU/MPU evaluation board to design an 8-channel IO-Link master.
Features
- M12 A-Coded IO-Link connectors (8 channels)
- Optional IO-Link port Class B power supply for all IO-Link channels
- Two CCE4511 IO-Link master transceiver ICs
- Two status LED indicators per channel
- External NMOS for power switching of connected devices
- Additional onboard protection circuitry
- Power LED indicators
- Pmod Type 2A interface (expanded SPI) for configuration and channel control
- UART interface pin headers for direct channel control
- +3.3V power select jumper
Applications
Industrial AutomationSample & Buy
CCE4511-EVAL-V1
Active| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | TAIWAN |
1u | $200.00Budgetary Price
Videos & Training
Learn about CCE4511 4-Channel IO-Link Master transceiver, its features and benefits as well as available evaluation tools.
News & Blog Posts
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.