Skip to main content
Renesas Electronics Corporation

Description

The CCE4510-EVAL-V3 evaluation board is designed to evaluate the CCE4510 IO-Link master IC with an integrated frame handler.

The CCE4510 is a highly integrated IO-Link Master Transceiver providing two IO-Link compliant channels with 1A peak driving current. The built-in IO-Link hardware frame handler significantly improves application performance by automating most of the lower layer communication tasks. By reducing the microcontroller load, CCE4510 frees up valuable processing bandwidth enabling developers to add greater value by running additional processor-intensive tasks without the need for higher performance microcontrollers.

Features

  • 32-Bit RXv2 microcontroller (RX231)
  • Onboard 3.3V Low Dropout Regulator (LDO)
  • 16kB EEPROM
  • Programmable via USB, SCI or FINE interface
  • Status LED indicator
  • External NMOS gate drivers
  • 24V supply voltage
  • Two CCE4510 IO-Link master transceiver ICs
  • Four IO-Link channels
  • Four status LED indicators for IO-Link channels
  • Additional onboard protection circuitry
  • All pins accessible via pin headers for microcontroller and IO-Link master ICs
  • Independent use of sections
  • Demonstration stack from TMG TE available

Applications

Type Title Date
Manual - Development Tools PDF 1.29 MB
Quick Start Guide PDF 279 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 4.69 MB
1 item

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Part NumberStatusStockBudgetary Price (USD)Sampleable
CCE4510-EVAL-V3ActiveIn Stock1u | $50N/A