Skip to main content
Renesas Electronics Corporation

Description

The CCE4502-EVAL-V2 evaluation board is designed to evaluate the CCE4502 IO-Link device PHY with integrated frame handler.

The CCE4502 is a highly integrated device-side IO-Link compliant transceiver IC. The built-in hardware-based IO-Link frame handler provides full IO-Link protocol handling facilities making it simple to connect a host microcontroller (MCU) via the UART interface.

Features

  • Arm® Cortex®-M3 MCU
  • Programmable via serial wire debug (SWD)
  • Reset button
  • Status LED indicator
  • 8 Kbit EEPROM
  • Additional onboard protection circuitry
  • All pins accessible via pin-headers for microcontroller and IO-Link device IC
  • CCE4502 IO-Link device IC
  • M12 connector + terminal blocks
  • Three onboard sensors
    • Temperature sensor
    • Color sensor
    • Proximity sensor/switch
  • Independent use of sections (IO-Link, sensor, MCU)

Applications

Type Title Date
Manual - Development Tools PDF 1.47 MB
1 item
Part NumberStatusStockSampleablePb (Lead) Free
CCE4502-EVAL-V2ObsoleteOut of StockN/AYes