Overview
Description
The IDT ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera ) could be connected to ease the evaluation and analysis of the ADC dynamic and enable usage of the JESD204B full features sets.
Features
- SMA connector for clock and analog input signals
- JESD204B outputs up to 5 Gbps (HSMC connector)
- Optional HSMC to FMC adaptor board
- Single power supply (on-board regulators)
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.