Skip to main content
Renesas Electronics Corporation

Description

The IDT ADC demo board is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and enables use of the full JESD204B feature set.

Features

  • SMA connector for clock and analog input signals
  • On board ARRIA II GX FPGA for JESD204B data acquisition
  • Single power supply (on-board regulators)

Applications

Type Title Date
Manual - Hardware PDF 1.80 MB
Manual - Software ZIP 4.59 MB
Schematic PDF 4.20 MB
3 items
Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
ADC1443D200W1-DBObsoleteOut of StockBD0BOARD0INo