Skip to main content
Renesas Electronics Corporation

Overview

Description

IDT's ADC1415S125F1 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output. A data acquisition board can be used to easily analyze the ADC performance in the design and prototyping phase.

Features

  • SMA connector for clock and analog inputs signal
  • CMOS (buffered outputs)
  • Single power supply (on-board regulators)