Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The 8V97051L-EVK is designed to help customers evaluate the 8V97051L RF synthesizer/phase-locked loop (PLL). When the board is connected to a PC running Timing Commander™ software through USB, the device can be configured and programmed through a graphical interface or using register settings to generate frequencies with best-in-class performance.

Features

  • Board comes pre-populated with the 8V97051L
  • Fully configurable through the Timing Commander software
  • USB powered for portability
  • Onboard 25MHz TCXO plus alternate SMA input provides flexibility for input reference selection

Applications

Type Title Date
Manual - Hardware PDF 1.25 MB
Schematic PDF 226 KB
Application Note PDF 348 KB
Manual - Hardware ZIP 3.78 MB
4 items

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 18.01 MB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
8V97051L-EVKActiveOut of Stock1u | $100AvailableNoEAR998473.30.1180