Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

The 8V97051L-EVK is designed to help customers evaluate the 8V97051L RF synthesizer/phase-locked loop (PLL). When the board is connected to a PC running Timing Commander™ software through USB, the device can be configured and programmed through a graphical interface or using register settings to generate frequencies with best-in-class performance.

Features

  • Board comes pre-populated with the 8V97051L
  • Fully configurable through the Timing Commander software
  • USB powered for portability
  • Onboard 25MHz TCXO plus alternate SMA input provides flexibility for input reference selection

Products in the Design

Sample & Buy

8V97051L-EVK Evaluation Board

8V97051L-EVK

Active
Moisture Sensitivity Level (MSL):1
HTS (US):8473.30.1180
ECCN (US):EAR99
EPC:BD0
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):0 to 70°C