Skip to main content
Renesas Electronics Corporation

Overview

The 89EBPES4T4 Evaluation Board (also referred to as EB4T4) provides an evaluation platform for the PES4T4 switch and the PES3T3 switch. It is also a cost effective way to add a PCIe downstream port (x1) to an existing system with a limited number of PCIe downstream ports. The EB4T4 evaluation board is designed to function as an add-on card to be plugged into a x1 PCIe slot available on a motherboard hosting an appropriate root complex, microprocessor(s), and three downstream ports. The EB4T4 is a vehicle to test and evaluate the functionality of the PES4T4 chip. Customers can use this board to get a head start on software development prior to the arrival of their own hardware. The EB4T4 is also used by Renesas to reproduce system-level hardware or software issues reported by customers.

Features

Hardware

  • PES4T4 PCIe 4 port switch
  • Upstream, Downstream Port
  • Numerous user selectable configurations set using onboard jumpers and DIP-switches
  • Vaux Support
  • SMBUS Master Interface connected to the Serial EEPROMs through I/O expander
  • “Attention” button for each downstream port to initiate a hot swap event on each port
  • Four pin connector for optional external power supply
  • Push button for Warm Reset
  • Several LEDs to display status, reset, power, “Attention”, etc.
  • One 10-pin JTAG connector (pitch 2.54 mm x 2.54 mm)

Software

  • Installation programs
  • GUI based application for Windows and Linux

Products in the Design

Sample & Buy

89KTPES4T4 Evaluation Board

89KTPES4T4

Obsolete
Moisture Sensitivity Level (MSL):1
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):0 to 70°C