Skip to main content
Renesas Electronics Corporation

Overview

The 89KTPES48H12G2 evaluation board (also referred to as EB48H12G2) provides an evaluation platform for the 89HPES48H12G2 switch. It is also a cost effective way to add PCIe ports (slots) to an existing system with limited number of PCIe ports/slots. The 89KTPES48H12G2 board is designed to function as an add-on card to be plugged into a x8 PCIe slot available on a motherboard hosting an appropriate root complex and microprocessor(s). The 89KTPES48H12G2 is a vehicle to test and evaluate the functionality of the PES48H12G2 switch. It is also designed to work with the 89HPES48H12 (Gen 1) switch. 

Customers can use this board to get a headstart on software development prior to the arrival of their own hardware. The 89KTPES48H12G2 evaluation board is also used by Renesas to reproduce system-level hardware or software issues reported by customers.

Features

  • Hardware
    • PES48H12G2 PCIe Gen2 switch
    • Upstream, Downstream Port
    • Numerous user selectable configurations set using onboard jumpers and DIP-switches
    • SMBUS Slave Interface (4 pin header)
    • SMBUS Master Interface connected to the Serial EEPROMs through I/O expander
    • “Attention” button for each downstream port to initiate a hot swap event on each port
    • Four pin connector for optional external power supply
    • Push button for Warm Reset
    • Several LEDs to display status, reset, power, “Attention”, etc.
    • One 10-pin JTAG connector (pitch 2.54 mm x 2.54 mm)
  • Software
    • Installation programs
    • GUI based application for Windows and Linux

Products in the Design

Sample & Buy

89KTPES48H12G2 Evaluation Board Functional Diagram

89KTPES48H12G2

Obsolete
Moisture Sensitivity Level (MSL):1
EPC:BD0
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):0 to 70°C