Skip to main content
Renesas Electronics Corporation

Description

The 89EBPES24T6G2 Evaluation Board (also referred to as EB24T6G2) provides an evaluation platform for the PES24T6G2 switch, and is also applicable to the 89PES16T4AG2.. It is a cost effective way to add PCIe ports (slots) to an existing system with limited number of PCIe ports/slots. The EB24T6G2 board is designed to function as anadd-on card to be plugged into a x8 PCIe slot available on a motherboard hosting an appropriate root complex and microprocessor(s). The EB24T6G2 is a vehicle to test and evaluate the functionality of the PES24T6G2 switch. Customers can use this board to get a headstart on software development prior to the arrival of their own hardware. The EB24T6G2 is also used by Renesas to reproduce E13system-level hardware or software issues reported by customers.

Features

Hardware
  • PES24T6G2 PCIe 6 port switch
  • Upstream, Downstream Port
  • Numerous user selectable configurations set using onboard jumpers and DIP-switchesSMBUS Slave Interface (4 pin header)
  • SMBUS Master Interface connected to the Serial EEPROMs through I/O expander
  • “Attention” button for each downstream port to initiate a hot swap event on each port
  • Four pin connector for optional external power supply
  • Push button for Warm Reset
  • Several LEDs to display status, reset, power, “Attention”, etc.
  • One 10-pin JTAG connector (pitch 2.54 mm x 2.54 mm)
Software
  • Installation programs
  • GUI based application for Windows and Linux

Applications

Type Title Date
Manual - Hardware PDF 5.08 MB
Manual - Development Tools PDF 2.56 MB
Schematic PDF 1.32 MB
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 104.57 MB
Software & Tools - Software
Log in to Download ZIP 54.45 MB
Software & Tools - Software
Log in to Download ZIP 48.85 MB
3 items
Part NumberStatusStockSampleable
89KTPES16T4AG2ObsoleteOut of StockN/A