Skip to main content
Renesas Electronics Corporation

Description

This is the evaluation board for the 5P49V6968 VersaClock® 6E programmable clock generator. With RMS phase jitter of less than 0.5ps over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3, USB 3.0, and 1G/10G Ethernet.

Features

  • 3 differential outputs capable of generating any output frequency using Renesas IC Toolbox (RICBox) software
  • 8 additional copies of LP-HCSL outputs
  • SMA connectors for outputs
  • When the board is connected to a PC running RICBox software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
  • The 25MHz crystal installed on the board can source a reference frequency to the device when CLKIN/CLKINB is not used

Applications

Type Title Date
Manual - Development Tools PDF 1.92 MB
Manual - Development Tools PDF 815 KB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item
Part NumberStatusStockBudgetary Price (USD)Output SignalingPb (Lead) FreeECCN (US)HTS (US)
5P49V6968-EVKActiveIn Stock1u | $89HCSL, LVDS, LVCMOS, LVPECLNoEAR998542.39.0090