Skip to main content

AI Drawing Robot Arm

Overview

Description

Designed for drawing applications, this AI drawing robot arm utilizes a camera for image capture. The system processes these images with advanced algorithms to generate patterns and translate them into precise, machine-readable instructions for controlling stepper motors. This innovative system serves diverse sectors—from industrial and manufacturing applications requiring accurate, repeatable patterns, logos, and identifiers for time savings and quality consistency, to educational and research environments that benefit from hands-on robotics learning.

System Benefits:

  • High-performance Arm® Cortex®-M85 core MCU operates at 1GHz, enabling compute-intensive applications with energy-efficient processing for demanding AI and graphics tasks at low power consumption.
  • AI/ML capability with integrated NPU supports intelligent features like object recognition and predictive adjustments, creating a smarter and more adaptive system.
  • Integrated MIPI-DSI/CSI, graphics LCD controller, and 2D drawing engine simplify image capture, display, and on-device processing using a single MCU.
  • Powerful PWM timer and high-resolution 16-bit ADC ensure fine-grained motor control and accurate feedback for precise movement and positioning of the drawing arm.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
WS111: WEB Connector Arrow.95 Line Input arrow 12V 12V 12V Connector Arrow Line Arrow Line Arrow.9 Connector 1.160 3.3V 3.3V 3.3V 1.8V 1.8V 1.8V RS-485 RS-485 RS-485 CAN T/R CAN T/R CAN T/R Bi-directional Bi-directional.19 MCU Interface Connector Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Line Bi-directional Line Bi-directional.38 Vertical Wire Bundle 2 2 2 Sheet.41 2 2 2 2 Sheet.44 Cloud 1 USB Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Line Bi-directional.55 HDMI Converter HDMI Converter HDMI Converter HDMI HDMI HDMI LCD Monitor Sheet.61 Sheet.62 Camera Sheet.64 Sheet.65 LCD (TFT-LCD) Block.120 TFT-LCD TFT-LCD TFT-LCD Sheet.69 Sheet.70 Sheet.71 Sheet.72 Bi-directional.73 Bi-directional.74 Line Bi-directional.75 Display Display Display Line Bi-directional.78 Line Arrow.82 Connector dotted arrow Connector 1.160.86 Micro ROS Micro ROS Micro ROS Quad component non Renesas Component block.751 Component block.747 Component block.748 Step Motors Step Motors Step Motors Connector Arrow.96 WS111 WS111 WS111 Buck Regulator Buck Regulator Buck Regulator LDO LDO LDO Motor Driver Motor Driver Motor Driver Sheet.98 MCU MCU MCU UART UART UART CAN FD CAN FD CAN FD GMAC GMAC GMAC USB.54 USB USB MIPI-DSI MIPI-DSI MIPI-DSI GLCDC GLCDC GLCDC MIPI-CSI MIPI-CSI MIPI-CSI CEU Camera I/F CEU Camera I/F CEU Camera I/F GPT GPT GPT
Exiting Interactive Block Diagram