1. Home
    2. Renesas Synergy™ Platform
    3. Microcontrollers

S7 Series

High Performance

 

The Renesas Synergy™ S7 Series set a new standard in performance, connectivity and superior security features. S7 Series MCUs give IoT and embedded developers new design options, particularly when their product requires large on-chip SRAM and Flash memories, needs to handle multiple high-speed secure connectivity channels simultaneously, drives a stunning color display, performs precision control operations, or senses analog signals with high accuracy.

Series Features:

Group

Technology Differentiation

What Makes the S7 Series Stand Out

Having the largest on-chip Flash memory size in the industry for general purpose microcontrollers at 4 MB, S7 Series MCUs have ample space for complex application code or for complete memory redundancy to enable fail-safe in-field updates of the firmware. Memory benefits continue with zero wait-state fast SRAM that can be used for on-chip graphic display buffers and for high-speed communication packets, or for intense high-speed calculations to put lots of performance where needed in embedded designs. It does not stop there. Extensive hardware acceleration for symmetric and asymmetric cryptography and HASH algorithms plus secure key generation and storage makes the S7 a leader in the industry for enabling the design of secure IoT devices. Finally, multiple high-speed connectivity channels with multi-layer internal busses can operate simultaneously with the graphics engine that drives a variety of vibrant color TFTLCD panels up to WVGA resolution.

 

Typical End Applications

Human Machine Interface, power conversion, security surveillance, communication infrastructure, industrial automation, consumer electronics, PLC, data concentrator.

  • 40-nm high-performance process
  • Operating temp. range: -40°C to 105°C
  • GPIO pins: up to 172
  • LQFP: 100, 144, 176 pins
  • BGA: 176, 224 pins
  • LGA: 145 pins

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Contact