Skip to main content
Renesas Electronics Corporation

Overview

Description

The DK‑S128 is a development kit for the Renesas Synergy™ S128 MCU Group, designed for software and hardware developers to develop firmware and evaluate the S128 MCU features and low‑power applications using Synergy software and tools before developing custom hardware.

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • ≥2USB 2.0 ports
  • Internet connection

Features

  • Access most pins and on-board peripherals of the Synergy S128 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code with the e2 studio IDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
  • Flexible connectivity options including USB, CAN, SEEED Grove I2C I/F, and Pmod™ connectors for third‑party, off‑the‑shelf, and custom multi‑function boards.
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and Pmod LCD display for developing user interface screens
  • On-board accelerometer, light, and temperature sensors
  • Measure real-time power consumption of the current over program execution
  • Security and encryption functions enable secure data communications and storage with support for industry-standard algorithms such as AES 128/256
  • Safety features include hardware diagnostics, memory protection, and watchdog timeout
  • Debugging and programming with J-Link® OB on-board

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Applied Filters:

Support

Support Communities

  1. DK-S128 Code not executing on power up

    Hello, question is regarding the DK-S128 development kit, It seems my code executes no problem when i debug through J-link using e2 studio. However if i press the reset button on the kit OR power cycle the board, the green led in the "User I/O" section ...

    Jan 10, 2018
  2. DK-S128 CAN FIFO ?

    Is there an example of CAN bus for DK-S128 in FIFO mode? In normal mode, I had no problem, i can send and receive messages. I don't know how to configure the peripherals to work in FIFO mode.CTLR-> MBM set FIFO mode, in MIKIVLR set bits 31 ...

    Jul 5, 2022
  3. DK-S128 OOB project error when flashing it via SCI

    ... and modes. All things went right except for flashing the micro using the Renesas Flash Programmer V3.05 via a comm port. Using the OOB_DK_S128 project it shows this message: Loading File (C:\Users\myuser\e2_studio\workspace_new\OOB_DK_S128\Debug\OOB_DK_S128.srec) CRC ...

    Dec 21, 2018
View All Results from Support Communities (5)

Knowledge Base

  1. Is the Synergy S128 MCU supported in the SSP 1.2.0 release?

    ... 2.0, however 1.2.0 does include partial support for the S128 MCU (including the BSP for ADK-S128, a test version of the DK-S128) that has gone through developer testing, but has not been fully verified by our Quality Analysis (QA) process. The DK-S128 will be ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?