1. Home
    2. Microcontrollers

S5 Series

High Integration

 

A perfect blend of performance and integration in a mid-range line of MCUs makes the Renesas Synergy™ S5 Series MCUs a selection that covers many embedded system requirements leaving room to grow as needed. Processing performance is balanced with large memory, connectivity, extensive built-in security and safety features, analog acquisition, and economical control of low-cost color TFT LCD panels for tackling many IoT applications. With a full connectivity suite, graphics engine, high precision data acquisition analog interfaces and an extensive number of packages, the S5 Series is targeted for use in advanced HMI and industrial applications.

Series Features:

Group

Technology Differentiation

 

What Makes the S5 Series Stand Out

Compact power and efficiency with very large memory and a strong emphasis on security make the S5 Series a go-to choice for cost-sensitive IoT applications that must deliver in function and security. Users can leverage the MCUs’ large 640 KB SRAM to eliminate expensive external SRAM components for buffering graphic frames while driving a color TFTLCD panel, the single-precision floating point unit for intense but efficient algorithm processing, and the robust security functions such as RSA encryption/decryption for handling secure keys.

 

Typical End Applications

Motion/position control, communication gateways, metering, closed-loop feedback control, economical Human Machine Interface, appliances, optical networking, precision fluid pumps.

 

 

  • 40-nm high-performance process
  • Operating temp. range: -40°C up to 105°C
  • GPIO pins: up to 133
  • LQFP: up to 176
  • BGA: up to 176
  • LGA: up to 145

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Contact