1. Home
    2. Microcontrollers and Microprocessors
    3. RX Family

RX113

Suitable single-chip solution for bidirectional human-machine interface (HMI) and interfacing with various peripheral devices

 

The RX113 Group  microcontrollers have built-in communications functions such as USB and IrDA, a capacitive touch sensor (CTSU), a segment LCD, and a serial sound interface (SSI). They offer a single-chip solution for industrial and measuring devices that have low current supply capabilities, or for user interfaces for system control in home appliances, healthcare devices, and so on.

 

Key Features:

ITEM RX113
CPU core

RX CPU

  • General-purpose registers: 32-bit x 16
  • Multiplier: 32-bit multiplier
  • Divider: Yes
  • Multiply-accumulator: Yes (two types: memory-to-memory operations and register-to-register operations)
Maximum operating frequency 32 MHz
Power supply voltage 1.8 to 3.6 V
Program Flash max. 512 KB
Data Flash
8 KB
SRAM max. 64 KB
On-chip peripheral functions Transfer functions Data transfer controller (DTCa)
Timers
  • Multi-function timer pulse unit 2: 16 bits x 6 channels (MTU2a)
  • Port output enable 2 (POE2a)
  • Compare match timer (CMT): 16 bits x 2 channels x 2 units
  • Realtime clock (RTCA)
  • 8-bit timer (TMR): (8 bit x 2 channels) x 2 units
  • Low-power timer (LPT): 16 bit x 1 channel 
Communication functions
Analog functions
  • 12-bit A/D converter (S12ADb): 100 pin [17 channels], 64pin [11 channels]
  • 12-bit D/A converter (R12DAA): 2 channels + comparator (CMPBa): 2 channels
Touch sensing functions
  • CTSU (Capacitive Touch Sensing Unit)
  •   100-pin :12 channels
  •   64-pin : not available
  • Self-capacitance
  • Mutual capacitance
LCD controller/
driver (LCDC)
  • Switch between internal voltage boost/capacitor split/external resistance division
  • Segment signal output x common signal output: 100-pin 40 seg x 4 com, 36 seg x 8 com; 64-pin 20 seg x 4 com, 16 seg x 8 com
Safety functions
  • Clock Frequency Accuracy Measurement Circuit (CAC)
  • Data Operation Circuit (DOC)
  • 14 bits Independent watchdog timer (IWDTa)
  • CRC Calculator (CRC)
Clock Generation
Circuit
  • Main clock oscillator
  • Sub-clock oscillator
  • Low-speed on-chip oscillator (LOCO)
  • High-speed on-chip oscillator (HOCO)
  • Dedicated on-chip oscillator for the IWDT
  • Dedicated PLL frequency synthesizer for USB
  • PLL frequency synthesizer
  • Also capable of operating in software standby mode
Others
On-chip debugging function Yes (with trace function)
Low power consumption modes

3 modes

  • Sleep mode
  • Deep Sleep mode
  • Software standby mode
Packages 100pin LFQFP (PLQP0100KB-A) 14 x 14 mm, 0.50 mm pitch
100pin TFLGA (PTLG0100JA-A) 7 x 7 mm, 0.65 mm pitch
64pin LFQFP (PLQP0064KB-A) 10 x 10 mm, 0.50 mm pitch

 

Pin Count / Memory Size Lineup:

Program Flash
SRAM
512KB
64KB
384KB
64KB
256KB
32KB
128KB
32KB
Pins
Package
64
LFQFP
100
LFQFP
100
TFLGA

 

Block Diagram:

RX113 Block Diagram

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
e2 studio Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project.
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
Renesas Starter Kit All the development tools you need for MCU evaluation and getting started. Also recommended for training.

 

Hardware Design Support

Title Description
IBIS/BSDL

IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.

BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.

Resonator Information

Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.

 

For Main clock resonator :

KYOCERA: Click here for RX113 oscillation evaluation result.

Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R5F5113 into the IC Part Number search box.

 

For Sub clock resonator :

KYOCERA: Click here for RX113 oscillation evaluation result.

You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact