Evaluate immediately by combining energy harvesting and the user's system

Overview

Evaluation Kit RE01 1500KB allows for evaluation and development by combining energy harvesting with the user's hardware system, which makes semi-permanent battery maintenance for the RE01 1500KB unnecessary.

Features

  • Energy harvesting system: can be evaluated with the power generation elements, the secondary battery connection interface, and the sample code provided by Renesas.*1
  • Arduino Uno Header and PMOD interface supported: enable evaluation of energy harvesting system combined with the user’s hardware system.
  • On-board debug function supported: enable program debugging by simply connecting the included USB cable to a host PC.

*1. The sample code is available on our website.

Kit Contents

  1. Main board
  2. PMOD-compatible low-power LCD (Memory-In-Pixel LCD) expansion board
  3. Solar panel
  4. USB cable (Micro-B)

Design Support

Quick Start Download
Quick Start Guide R20UT4562
R_GDT Driver Sample Code (Using CMSIS Driver Package) R01AN4755
Hardware Technical Information Download
User's Manual R20UT4379
Schematics Main Board R20UT4563
MIP-LCD Expansion Board R20UT4564
Design Files EKRE01-1500KB Design Data

Evaluation Kit RE01 1500KB

Evaluation Kit RE01 1500KB

Evaluation Kit RE01 1500KB board

Evaluation Kit RE01 1500KB board

4:26
Embedded controllers that help achieve battery maintenance free IoT devices which can achieve ultra-low power consumption during operation and standby
4:26
Embedded controllers that help achieve battery maintenance free IoT devices which can achieve ultra-low power consumption during operation and standby
4:26
Embedded controllers that help achieve battery maintenance free IoT devices which can achieve ultra-low power consumption during operation and standby

Related Products

RE01

Sample Software Download
Maintenance free power management by RE energy harvesting controller R01AN4837
Other sample code RE Software Development Kit
Development Tools Description
RE Family Development Environment Renesas offers integrated development environments, driver software, sample code, an evaluation kit, and flash programmers for accelerating your system development.
RE Software Development Kit The RE Family offers Arm® CMSIS-compliant API driver software and Renesas driver software. Sample code using driver software is available.

Ordering Information

Product Name RE01 Encryption Function Part Number (Ordering Number) Status
Evaluation Kit RE01 1500KB Built-in Trusted Secure IP Lite RTK70E015DS00000BE Mass production

*This kit is currently not available from online distributors. Please contact a Renesas sales office or sales representative.

Target Devices

Family Group
RE族

Tool Information

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
RTK70E015DS00000BE Mass Production Renesas call 1 Evaluation Kit RE01 1500KB 0 联系分销商 -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.