The 54FCT574T is an 8-bit register consists of eight D-type flip-flops with a buffered common clock and buffered 3-state output control. When the output enable (OE) input is low, the eight outputs are enabled. When the OE input is high, the outputs are in the high-impedance state. The 54FCT574T operates at -55C to +125C. (For commercial version, see 74FCT574T)

Features

  • Std., A, and C speeds
  • Low input and output leakage <1 uA (max.)
  • CMOS power levels
  • True TTL input and output compatibility:– VOH = 3.3V (typ.)
  • – VOL = 0.3V (typ.)
  • High Drive outputs (-15mA IOH, 48mA IOL)
  • Meets or exceeds JEDEC standard 18 specifications
  • Military product compliant to MIL-STD-883, Class B and DESC listed (dual marked)
  • Power off disable outputs permit "live insertion"
  • Available in 20 pin CERDIP and LCC packages

descriptionDocumentation

Title language Type Format File Size Date
star 54/74FCT574T Datasheet Datasheet PDF 114 KB
AN-147: The Myth of Ground Bounce Measurements Application Note PDF 130 KB
AN-152: FCT-T Octal Logic Characteristics... Application Note PDF 143 KB
AN-154: Estimating Power Dissipation in CMOS Application Note PDF 80 KB
PCN# : A1504-01 Change Silver Glass adhesive material Product Change Notice PDF 27 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0501-01, New m/c DMC-2000 and d/a 8390A for PDIP pkgs Product Change Notice PDF 42 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN # L-0410-07 Fab 2 to Fab 4 Transfer Product Change Notice PDF 95 KB
PCN # A-0406-07Rev.1, Qualify OSE-Taiwan for SSOP & TSSOP Product Change Notice PDF 21 KB
PCN#:A-0309-06 Rev1, Hermetic transfer to ATP-P1 Product Change Notice PDF 44 KB
PCN # L0203-09R2 Addendum Fab Transfer from Fab 2 to Fab 4 Product Change Notice PDF 101 KB
PCN#:A-0401-01, new m/c G600 & 8290 d/a material Product Change Notice PDF 196 KB
PCN#:A-0312-01, new mold compound material - G600 Product Change Notice PDF 109 KB
PCN#:A-0312-02, new die attach material - 8290 Product Change Notice PDF 116 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN# L0203-09R1 Tech Upgrade & Fab Transfer Product Change Notice PDF 98 KB
PCN#: G-0303-04, new m/c G700 & 8290 d/a material Product Change Notice PDF 130 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN# G0202-01, Alternate assembly facility Product Change Notice PDF 16 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PCN# G0005-01, Laser Top Mark Product Change Notice PDF 24 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
PDN# Logic-01-04: Obsolescence Notice Product Discontinuation Notice PDF 41 KB
PDN# Logic-00-07: Obsolete Selective Speed Grades Product Discontinuation Notice PDF 14 KB
PDN# Logic-00-09: Obsolete PDIP Package Product Discontinuation Notice PDF 73 KB
PDN# Logic-00-08: Obsolete selective speed grades Product Discontinuation Notice PDF 28 KB

file_downloadDownloads

Title language Type Format File Size Date
74FCT574T IBIS MODEL Model - IBIS ZIP 7 KB
74FCT574T Hspice Model Model - SPICE ZIP 17 KB