The M3008204 series is a 8Mbit high performance non-volatile MRAM with speed up to 108MHz. The M3008204 offers superior reliability and greater than 20-year data retention (at 85°C). It does not require backup battery or capacitor(s) compared to non-volatile SRAM. The M3008204 supports Quad SPI, SDR and DDR interface. It operates at 3V typical from -40°C to +105°C (industrial plus version) and offered in an SOIC or DFN (WSON) package.

Features

  • Utilizing advanced pMTJ STT-MRAM technology
  • High-speed Quad SPI interface, up to 108MHz SDR mode
  • Low active write and read current
  • Independent 256-byte user programmable and lockable NVM
  • Industrial plus operating temperature: -40°C to +105°C
  • Supply voltage: 3.0V
  • Package: 8-pin SOIC and 8-pad DFN (WSON)
     

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star M3004204, M3008204, M3016204, M1004204, M1008204, M1016204 Datasheet Datasheet PDF 1023 KB
Application Notes & White Papers
Programming Non-Volatile Registers to Factory Default State Post-Reflow Application Note PDF 98 KB
PCNs & PDNs
PA# : 210007 Updated Endurance and Electrical Characteristics for High Performance Serial MRAM Memory Datasheet Product Advisory PDF 201 KB
Other
MRAM Family Overview Overview PDF 1.26 MB

memoryBoards & Kits

Part Number Title Type Company
M3016-EVK MRAM Evaluation Kit Evaluation Renesas