The PCI and PCI-X System Interconnect portfolio offers customers a wide range of proven, high-performance, low-power, PCI and PCI-X bridges. The Renesas product roadmap for this portfolio reflects an investment and commitment to addressing the current and future needs of PCI-based designs. The Tsi3xx family of PCI, PCI-X, and PCI Express bridges will continue to grow with variants that offer system designers numerous I/O connectivity options. Technical inquiries or support questions regarding the PCI and PCI-X System Interconnect products can be submitted at PCI / PCI-X Products Technical Support.
HyperTransport (HT) bridges connect HT-based microprocessors and microcontrollers to PCI/X based peripherals. The Renesas Tsi30x family of HyperTransport-to-PCI/X bridges are low latency, low-power solutions that allow system designers to build flexible and scalable architectures. These devices are an ideal companion for MIPS-based microprocessors from Broadcom, PMC-Sierra, and AMD. Technical inquiries or support questions regarding the HyperTransport bridges can be submitted using our technical support form.